Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 104 - 5.4 lifgo guide rail Hole at front
Bill of material
500 104_5.4 lifgo Fuehrungsschiene Bohrung stirnseitig
CNSORDERNO
Part number
500 104
BEZ
Description
5.4 lifgo guide rail Hole at front
INFO
Datenblatt
Info PDF
A
Length
68 mm
A1
Length
66 mm
B
Diameter
M24 mm
C
Length
55 mm
D
Height
48.5 mm
F
Height
26.5 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
ZE
Number of teeth between two
14 each
M
Module
2.5 mm
LX
Moment of inertia
626515 mm^4
LY
Moment of inertia
953723 mm^4
LP
Polar moment of inertia
1580239 mm^4
G
Weight
22.76 Kg/m
CNSMASSEXACT
Weight
4.10 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D