Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 169 - 5.0 lifgo gear racks hardened & ground
Bill of material
500 169 - Z = 26_5.0 lifgo Zahnstange geschliffen & gehaertet
CNSORDERNO
Order code
500 169 - Z = 26
BEZ
Description
5.0 lifgo Zahnstange geschliffen & gehaertet
INFO
Data Sheet
Info PDF
LOD
Level of details
NZ
Number of teeth
A
Length
23 mm
A1
Length
21 mm
B
Thread
M10
C
Length
20 mm
D
Height
26 mm
E
Height
16 mm
L
Toothed rack length
81.68134 mm
Z
Number of teeth
According to customer
M
Module
1.0 mm
T0
Tooth division
3.14159 mm
LX
Moment of inertia
16411 mm4
LY
Moment of inertia
24216 mm4
LP
Polar moment of inertia
40628 mm4
G
Weight
3.82 kg/m
CNSMASSEXACT
Mass
0.312 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D