Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 190 - 5.1 Differential coupling
Bill of material
500 190 - L = 232_5.1 Differenzialkupplung
CNSORDERNO
Part number
500 190 - L = 232
BEZ
Description
5.1 Differential coupling
INFO
Datenblatt
Info PDF
A
Length
25 mm
B
Length
23 mm
C
Thread-in depth, min.
20 mm
D
Penetration opening
40 mm
E
Length
-10 mm
F
Length
+10 mm
G
Adjustment range using
± 20 mm
H
1 Coupling rod
SW 17 mm
L
Length
LMIN
Adjustment range
208
LMAX
Adjustment range
258
LVON
Installation length
230 mm
LBIS
Installation length to
1700 mm
FDYN
Dynamic tensile force
12600 N
FSTAT
Static tensile force
16800 N
KONT
2 Jam nut
SW 19 mm
LINKS
3 Left-hand thread
M12x1,25 mm
RECHT
4 Right-hand thread
M12x1,25 mm
GW
Weight
2,01+0,5Kg kg/m
CNSMASSEXACT
Weight
0.58 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D