Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 195 - 5.3 Coupling unit
Bill of material
500 195 - M = M20 x 1.50_5.3 Kupplungseinheit
CNSORDERNO
Part number
500 195 - M = M20 x 1.50
BEZ
Description
5.3 Coupling unit
INFO
Datenblatt
Info PDF
A
Diameter
65 mm
B
Thread
M20 mm
C
Length
33.5 mm
D
Coupling unit
mm
E
Width across flats
SW 36 mm
L
Length
78 mm
FD
Dynamic tensile force
40 KN
FS
Static tensile force
63 KN
CNSMASSEXACT
Weight
1.65 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D