Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 456 - 5.1 Shaft Adapter Version 1
Bill of material
500 456 - D = Φ 25 x L 45 L1 36_5.1 Wellenadapter Variante 1
CNSORDERNO
Order code
500 456 - D = Φ 25 x L 45 L1 36
CON
500 456
BEZ
Description
5.1 Shaft Adapter Version 1
INFO
Datenblatt
Info PDF
A
Diameter
57 mm
B
Length
40 mm
C
Length
9 mm
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
E
Diameter
38 H7 deep 3
F
Diameter
46 mm
G
Diameter
6.2 mm
H
Length
2.5 mm
I
Length
3 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
L2
Length
4.5 mm
MT
Max. torque
152 Nm
PW
Profile shaft
PG 20
CNSMASSEXACT
Weight
0.63 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D