Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 463 - 5.0 Adjusting collar
Bill of material
500 463_5.0 Stellring
CNSORDERNO
Part number
500 463
BEZ
Description
5.0 Adjusting collar
INFO
Datenblatt
Info PDF
A
Diameter
30 mm
B
Diameter
14 mm
C
Length
15 mm
CNSMASSEXACT
Weight
0.06 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D