Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 464 - 5.1 Adjusting collar
Bill of material
500 464_5.1 Stellring
CNSORDERNO
Part number
500 464
BEZ
Description
5.1 Adjusting collar
INFO
Datenblatt
Info PDF
A
Diameter
36 mm
B
Diameter
20 mm
C
Length
15 mm
CNSMASSEXACT
Weight
0.07 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D