Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 486 - 5.4 Profile shaft adapter
Bill of material
500 486_5.4 Profilwellenadapter
CNSORDERNO
Part number
500 486
BEZ
Description
5.4 Profile shaft adapter
A
Diameter
106 mm
B
Length
70 mm
C
Length
16 mm
E
Diameter
74 H7 deep 4
F
Diameter
88 mm
G
Diameter
10.5 mm
I
Length
4 mm
MT
Max. torque
2000 Nm
PW
Profile shaft
KW 54
CNSMASSEXACT
Weight
1.66 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D