Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 488 - 5.1 Shaft Adapter Version 2
Bill of material
500 488 - D = Φ 25 x L 45_5.1 Wellenadapter Variante 2
CNSORDERNO
Part number
500 488 - D = Φ 25 x L 45
BEZ
Description
5.1 Shaft Adapter Version 2
INFO
Datenblatt
Info PDF
A
Diameter
57 mm
B
Length
40 mm
C
Length
9 mm
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
E
Diameter
38 H7 deep 3
F
Diameter
46 mm
G
Diameter
6.2 mm
H
Length
2.5 mm
I
Length
3.5 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
152 Nm
PW
Profile shaft
PG 20
CNSMASSEXACT
Weight
0.94 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D