Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 544 - 5.3 lifgo linear End plate
Bill of material
500 544_5.3 lifgo linear Endplatte
CNSORDERNO
Part number
500 544
BEZ
Description
5.3 lifgo linear End plate
INFO
Datenblatt
Info PDF
E
Length
66.5 mm
H
Length
100 mm
K
Length
23.5 mm
N
Length
112 mm
O
Length
45 mm
P
Diameter
20.5 mm
R
Thread
M4 mm
S
Length
4 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D