Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 602 - 5.3 lifgo Mechanical arrest system
Bill of material
500 602_5.3 lifgo Abstecksicherung
CNSORDERNO
Part number
500 602
BEZ
Description
5.3 lifgo Mechanical arrest system
INFO
Datenblatt
Info PDF
A
Length
130 mm
B
Length
90 mm
C1
Length
216.5 mm
C2
Length
197.5 mm
C3
Length
216.5 mm
D
Length
105 mm
E
Length
11 mm
F
Length
120 mm
G
Thread
13 through, 20 deep 12.6 mm
H
Length
106 mm
I
Length
10 mm
J
Lube hole for pinion/gear rack
M10x1 deep 10 mm
J1
Lube hole for pinion/gear rack
5 mm
K
Length
131 mm
L
Dowel hole
6F7 deep 10
M
For gear rack protection
M4 mm
N
Plug-in connector for air hose
6 mm
O
Proximity switch
SME-8M-DS-24V-K-0,3-M8D - Festo mm
CNSMASSEXACT
Weight
11.4 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D