Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 672 - 5.m lean SL gear rack
Bill of material
500 672_5.m lean SL Zahnstange
CNSORDERNO
Order code
500 672
BEZ
Description
5.m lean SL Zahnstange
LOD
Level of details
NZ
Number of teeth
A
Diameter
ø20h6 mm
B
Thread
M8
C
Length
15 mm
L
Toothed rack length
61.26100 mm
Z
Number of teeth
According to customer
M
Module
0.75 mm
T0
Tooth division
2.35619 mm
LX
Moment of inertia
5677 mm4
LY
Moment of inertia
7552 mm4
LP
Polar moment of inertia
13230 mm4
G
Weight
2.30 kg/m
CNSMASSEXACT
Mass
0.141 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D