Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 881 - 5.4 lifgo End plate
Bill of material
500 881_5.4 lifgo Endplatte
CNSORDERNO
Part number
500 881
BEZ
Description
5.4 lifgo End plate
INFO
Datenblatt
Info PDF
E
Length
94 mm
H
Length
120 mm
I
Length
51.5 mm
K
Length
23.5 mm
N
Length
132 mm
O
Length
45 mm
P
Diameter
24.5 mm
R
Thread
M4 mm
S
Length
4 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D