Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ESYLUX
Description
5000 K / 10 W
Bill of material
EL10810060 - SUN OFL TR 1000 850 BK
ARTNR
Item number
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
GKAT
Device category
Floodlights
PRODB
Product description
BP
Special product funtions
BS
User interface
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
mm
B
Width
133 mm
H
Height/Depth
75 mm
GEW
Weight
g
FAR
Colour
WERKS
Material
Die-cast aluminium and UV-stabilised plastic
IP
Protection type
IP65
SK
Protection class
I
TEMP
Permissible ambient temperature
°C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
DIFF
Diffuser
transparent
AWINK
Beam angle
95°
FTEMP
Colour temperature
5200 K
FTOL
Colour tolerance
5 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
9.7 W
LICHTS
Luminous flux
1000 lm
LICHTA
Luminous efficacy
103 lm/W
LEB80
Rated life time L80B50 at 25 °C
30000 h
MTYP
Detector type
ERFQUE
Detection range diagonally
m
ULAND
Country of origin
CN
ZTN
Customs tariff number
94054010
DEEPLINK
Deeplink
https://www.esylux.com/p/EL10810060
PDFLINK
Data sheet
https://www.esylux.com/dl/EL10810060
LDT
el10810060.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
No
EF011868
Type of wiring
Suitable for feed-through wiring
EF016263
Beam angle adjustable
No
EF016286
Exchangeable control gear
Yes
EF011870
Rated life time L70B50 at 25 °C
45000 h
EF011871
Rated life time L80B10 at 25 °C
30000 h
EF011873
Rated life time L90B10 at 25 °C
15000 h
EF009349
Rated luminous flux according to IEC 62722-2-1
1000 lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
°C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
-25 °C
EF000381
Operating device
LED operating device, current-controlled
EF007694
Suitable for workplace according to EN 12464-1
No
EF000008
Width
133 mm
EF012152
Dimming 0-10 V
No
EF012153
Dimming 1-10 V
No
EF012154
Dimming DALI
No
EF015824
Dimming DALI-2
No
EF012155
Dimming DMX
No
EF012188
Dimming DSI
No
EF012157
Dimming GPRS
No
EF012158
Dimming LineSwitch
No
EF012160
Dimming mains voltage modulation
No
EF012161
Dimming phase cut-off
No
EF012162
Dimming phase cut-on
No
EF012156
Dimming potentiometer (integrated)
No
EF012164
Dimming RF
No
EF012165
Dimming Sine Wave Reduction
No
EF012166
Dimming Touch and Dim
No
EF012167
Dimming Zigbee
No
EF012171
Dimming depending on control gear
No
EF012159
Dimming manufacturer's proprietary system
No
EF012168
Dimming with push-button
No
EF012163
Dimming programmable
No
EF011946
Colour consistency (McAdam ellipse)
SDCM5
EF009346MAX
Colour temperature - max
5200 K
EF009346MIN
Colour temperature - min
5000 K
EF016261
Adjustable colour temperature
No
EF000442
Colour rendering index CRI
80-89
EF007793
Suitable for surface mounting
Yes
EF021180
Suitable for ceiling mounting
No
EF006760
Suitable for built-in installation
No
EF006436
Suitable for number of illuminants
1
EF001265
Suitable for suspended mounting
No
EF000664
Suitable for wall mounting
Yes
EF012489
Highest energy efficiency class of the exchangeable lamp
E
EF001456
Height/Depth
75 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
2,5 mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
No
EF012172
Luminaire efficacy
103 lm/W
EF009350
Light colour
white
EF016262
Luminous flux adjustable
No
EF012170
Light distributor
Diffusor lens/panel
EF004283
Light distribution
Symmetric
EF001438
Length
mm
EF009347
Max. system power
9,7 W
EF007556
With operating device
Yes
EF000197
With movement sensor
EF005905
With illuminant
Yes
EF001203
With light sensor
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
230 V
EF005138
Emergency power supply integrated
No
EF012169
No dim function
Yes
EF001391
Pin number
3
EF000187
Voltage type
AC
EF008200MAX
Connectable conductor cross section - max
2,5 mm²
EF008200MIN
Connectable conductor cross section - min
1,5 mm²
EF009470
Suitable for clamp mounting
false
EF009353
Suitable for pedestal/floor mounting
false
EF012176
Suitable for low voltage cable system
false
EF009354
Suitable for mounting on bus rails
false
EF009352
Suitable for traverse installation
false
EF011587MAX
Luminous flux - max
1000 lm
EF011587MIN
Luminous flux - min
1000 lm
EF008705
Surface brushed
false
EF000139
Surface protection
Powder coated
EF009351
Adjustment range
drehbar und schwenkbar
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D