Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
500860 - INTEGRAL HOOD
Bill of material
500860/1/500
CODE
Code
500860/1/500
A
Length
mm
Enter value for A
Length
mm
cm
inch
ft
B
Length
307.5 mm
C
Diameter
98 mm
D
Length
141 mm
E
Length
112 mm
F
Length
64 mm
G
Wheelbase
62.3 mm
Y
Number of inlets
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D