Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 820 - 5.1 lifgo® hp ZA 2
Bill of material
501 820_5.1 lifgo hp-ZA2
CNSORDERNO
Part number
501 820
BEZ
Description
5.1 lifgo hp-ZA2
INFO
Data sheet
Info PDF
A
Length
110 mm
B
Height
83.5 mm
B1
Height
40 mm
C
Length
80 mm
D
Length
60 mm
E
Height
80 mm
E1
Height
60 mm
E2
Height
16 mm
E3
Height
16 mm
F
Height
5.5 mm
G
Height
29 mm
G1
Height
56 mm
G2
Length
7 mm
H
Diameter ø
72 H7 deep 2 mm
H1
Diameter ø
67 mm
I
Diameter ø
85 mm
I1
Diameter ø
52 mm
J
Diameter
25 h7 mm
K
Length
45 mm
L
Length
47 mm
M
Length
36 mm
N
Length
5.0 mm
P
Diameter ø
6 H7 deep 10 mm
R
Diameter ø
3 deep 3 mm
S
Thread
M10 deep 20 mm
S1
Thread
M10 deep 10 mm
SW
Key-width
6 mm
T
Thread
M8 deep 12 mm
U
Lube hole
M10x1 deep 10 mm
U1
Lube hole
M6 deep 5 mm
V
Length
62 mm
W
Height
21 mm
X
Thread
M4 deep 8 mm
EC
Eccentric
0.20 mm
CNSMASSEXACT
Mass
4.37 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D