Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
507197
Bill of material
A507197-1622
CODE
A507197-1622
FILENAME
A507197-1622_01
CH
Hexagonal key
30 mm
B
53,5 mm
F
Thread
1"-14 UNS-2A
CH1
Hexagonal key
27 mm
F1
Thread
M22x1,5
C
49 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D