Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
50FY41-V4A-6 - Magnetic Field Sensors
Bill of material
50FY41-V4A-6
PRODUCT_PICTURE
Product Picture
MANUID
50FY41-V4A-6
DESCSHORT
Short Description
Magnetic field sensor 50FY41-V4A-6
EAN
4050143436835
MANUTYPEDESC
Manufacturer Type Description
50FY41-V4A-6
BAA038006
min. ambient temperature
-40 °C
BAD946007
Material of the active surface
Metal film
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
Polyvinyl chloride
BAD823004
Width of sensor
39 mm
BAD899008
Design of control element
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
100.00 °C
BAD856005
Length of sensor
39 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.190
LENGTH
0.149
WIDTH
0.075
DEPTH
0.037
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D