IFC 4.0 제작
언어선택:
English
español
English
품질보증 정보
카탈로그: Caster Concepts
생성됨: 09.04.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caster Concepts
51-8003001-76-12.63452.6253.62533S0.4410.265
Caster Concepts
Casters
Pneumatic Wheel Casters
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{casterconcepts/casters/pneumatic_wheel/51_pn_asmtab.prj},{NB=51-8003001-76-12.630452.6253.62533S0.4410.265},{WD0=8},{SERIES=51},{CT=1},{WD=8},{WW=3.00},{WT=Pneumatic},{BRNG=Straight Roller},{SLS=},{SL=2.63},{SLO=},{NY=},{SLOP=0},{WB=},{TG=},{BHDIA=0.44},{XTPS=4.00},{YTPS=5.00},{XBHS=2.625},{YBHS=3.625},{XST=3.000},{YST=3.000},{HT=S},{OH=10.265},{PPATH=51_asmtpl_pn.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Caster Concepts
Description
51 Series Pneumatic Casters - Pneumatic Wheel Casters
Bill of material
51-8003001-76-12.63452.6253.62533S0.4410.265
PN
Reference Number
51-8003001-76-12.63452.6253.62533S0.4410.265
SERIES
Series
51
CT
Caster Type
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
WD
Dia.
8
9
10
11
12
13
8
9
10
11
12
13
인치
WW
Width
3.00
3.00
인치
SIZE
Size
2.80/4
PR
Ply Rating
4
BRNG
Bearing
Straight Roller
SLS
Swivel Lead Default/Custom
Default
Custom
Default
Custom
SL
Swivel Lead
2.63
2.63
인치
SLO
Swivel Lock
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
NY
Notched Yoke
No Notches
Notched Yoke
No Notches
Notched Yoke
SLOP
Lock Position
0
0
WB
Wheel Brake
w/o Wheel Brake
Pneumatic Poly Cam - Leading Edge
Pneumatic Poly Cam - Trailing Edge
Face Contact Wheel Brake
w/o Wheel Brake
Pneumatic Poly Cam - Leading Edge
Pneumatic Poly Cam - Trailing Edge
Face Contact Wheel Brake
TG
Toe Guard
w/o Toe Guard
Toe Guard
w/o Toe Guard
Toe Guard
BHDIA
Bolt Hole Dia.
0.440
0.560
0.440
0.560
인치
XTPS
X Top Plate Size
인치
YTPS
Y Top Plate Size
인치
XBHS
X Bolt Hole Spacing
인치
YBHS
Y Bolt Hole Spacing
인치
XST
X Slotted to
인치
YST
Y Slotted to
인치
HT
Hole Type
Slot Type
Single Hole
Slot Type
Single Hole
OH
OAH
인치
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D