Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Rollenbau
Description
542 PUEL - Chair Castor
Bill of material
542 11x22 50 PUEL
ORDERNO
Article-number
542 11x22 50 PUEL
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
62 mm
BOLT
Bolt
11x22 mm
SR
Swivel radius
46 mm
WB
Wheel bearing
Nylon plain bearing
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D