IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
55-C85Y12-10
SMC
bp2_standard_air_cylinder
C85 ISO Air Cylinder
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp2_standard_air_cylinder/c85/55-c85_asmtab.prj},{NB=55-C85Y12-10(0_0_0)},{BORE=12},{MOUNT=(Y) Head cover axial port},{MAGNET=},{STROKE=10},{POS=0},{STOP=0},{CUSHION=},{SWITCHMT=},{OMSC=},{THREAD=0},{MAX=400},{MAX1=200},{DSIZE=3.0},{PPATH=55-c85/assembly/55-c85_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
SMC
Description
55-C85/CD85 - ATEX Compliant ISO Cylinder [ISO/6432] Standard: Double Acting, Single Rod
Bill of material
55-C85Y12-10
BORE
Bore size
12
12
mm
MOUNT
Mounting style
(Y) Head cover axial port
(Y) Head cover axial port
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
STROKE
Stroke
10.000
25.000
40.000
50.000
80.000
100.000
125.000
160.000
200.000
10.000
25.000
40.000
50.000
80.000
100.000
125.000
160.000
200.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
CUSHION
Cushion
(-) Rubber bumper (Standard)
(-) Rubber bumper (Standard)
SWITCHMT
Auto switch mounting
N/A
N/A
OMSC
Made to order
(-) Without order
(-XC6A) Stainless steel used on all standard iron parts
(-XC6B) Stainless steel rod end moving parts
(-XC22) Fluororubber Seal
(-) Without order
(-XC6A) Stainless steel used on all standard iron parts
(-XC6B) Stainless steel rod end moving parts
(-XC22) Fluororubber Seal
THREAD
Thread on/off
on
off
on
off
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D