Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Durable
Description
57/58 Series - Heavy Duty Kingpinless Series – 7,000lbs
Bill of material
57ZZ50QZ8819YY
PN
Part Number
57ZZ50QZ8819YY
SERIES
Series
OS
Overall Size
4-1/2" x 6-1/4"
BHP
Bolt Hole Pattern
2-7/16" x 4-15/16" to 3-3/8" x 5-1/4"
MBS
Mounting Bolt Size
1/2 Inch
D
Wheel Dia.
Inch
H
Overall Height
7 Inch
W
Tread Width
Inch
WT
Wheel Type
CAP
Load Cap.
0 lbs.
WC
Wheel Color
BO
Bearing Options
R
Swivel Radius
Inch
BR
Brake Options
PL
4-Position Lock
TG
Toe Guard
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D