Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
57 Series Casters Standards - Kingpinless Style Casters
Bill of material
57-06202-61-1
PN
Reference Number
57-06202-61-1
BEARCAP
Capacity (Varies w/ Options Below)
960 lbs.
SERIES
Series
57
CT
Caster Type
WD
Dia.
Inch
WW
Width
2 Inch
WT
Material
OH
OAH
8.31 Inch
SL
Swivel Lead
2.75 Inch
BRNG
Bearing
Precision Ball
WGHT
Wt.
12.00 lb
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
4.5 Inch
YTPS
Y Top Plate Size
6.25 Inch
XBHS
X Bolt Hole Spacing
2.4375 Inch
YBHS
Y Bolt Hole Spacing
4.9375 Inch
XST
X Slotted to
3.375 Inch
YST
Y Slotted to
5.25 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D