Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Wieland Electric
Description
5G2.5 - Flat cable 5G2,5mm²
Bill of material
00.712.0303.7
ARTNR
Order Number
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
ISO
Core insulation
ZAHL
Number of cores
5
LN
Nominal cross section conductor
2.5 mm^2
LH
Cable height approx.
ca. 6.3 mm
NENNSPANNU
Nominal voltage U
1 kV
NENNSPANN
Nominal voltage U0
600 V
ECLASS81
eClass 8.1
27062002
ETIM60
ETIM 6.0
EC000825
ETIM50
ETIM 5.0
EC000825
ETIM40
ETIM 4.0
EC000825
ZERTIFIKATE
Certificates
ZERTIFIKATE1
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D