Catalog navigation
CAD model selection
Selectable products: 67
HELP_VARIABLE
Company
BELIMO EMEA
Description
6-way Characterised control valve, Internal thread
Bill of material
R3015-P4-1-B2
SA010ID04
Manufacturer name
Belimo
SA810ID03_O
Order number / Reference number
PREVIEW
Preview
LOD
Level of geometry
SA810ID10
Description text
SA700ID28
Nominal size
SA700ID30
Nominal pressure PN
16
SA700ID04
Valve assembly type
Six-way control valve assemblies
SA700ID06
kvs value
m³/h
SA700ID26
Product description
SA700ID07
max. operating temperature
80 °C
SA700ID08
max. operating pressure
16 bar
SA700ID40
Permitted media
Wasser mit Glykol bis max. 50% vol.
SA700ID41
Manual override on the valve available
No
SA700ID42
max. Glykolanteil des Mediums
50
SA200ID03
Body types
6-way
SA300ID03
Body connection variants
SA400ID03
Body material
Brass
SA450ID03
Surface
SA010ID02
Sheet number of the guideline
2
INFO
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
ACCESSORY_1
Accessories:
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D