Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600100204 - UTEX.COM 2 ZONES CAB-S V2
Bill of material
600100204 - UTEX.COM 2 ZONES CAB-S V2
REF
Reference
600100204
LODLEVEL
Level of details
MAT
Cabinet material and color
Front face : RAL 7021, cabinet : 7015
D
Dimensions (LxHxP)
492 x 355 (8U) x 162 mm
P
Weight
16,5 (with batteries) kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1
cie power supply
Resonance 120W
PSU1BAT
Batteries for detection power supply
2 x 7 Ah
PSU1E
Power consumned at the primary cie power supply
< 120 VA
DIS
Display / Size
/
TEC
Technology
Conventional
ZD
Number of detection zones
3 per suppression zone
AD
Number of points
96 per suppression zone
ZA
Number of suppression zones
2
NET
Networkability
Yes
REM
Remote cabinet
Yes
PRINT
Printer output
No
MOD
Modem
External
TEMPOP
Operating temperature
-5 to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
NFC
NF SSI certification number
ECS 047
CEDOP
CE DPC/ RPC or DOP
1113-CPR-013
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D