IFC 4.0 제작
언어선택:
English
español
English
품질보증 정보
카탈로그: Caster Concepts
생성됨: 09.04.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caster Concepts
61-4002501-70-11.54.56.252.4384.9383.3755.25S0.565.625
Caster Concepts
Casters
Kingpinless Style Casters
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{casterconcepts/casters/kingpinless_style/61_asmtab.prj},{NB=61-4002501-70-11.504.56.252.4384.9383.3755.25S0.565.625},{SERIES=61},{CT=1},{WD=4},{WD0=6},{WW=2.5},{WT=70},{BRNG=1},{SLS=},{SL=1.50},{SLO=},{NY=},{SLOP=0},{WB=},{TG=},{BHDIA=0.56},{XTPS=4.50},{YTPS=6.25},{XBHS=2.438},{YBHS=4.938},{XST=3.375},{YST=5.250},{HT=S},{OH=5.62500000},{PPATH=61_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Caster Concepts
Description
61 Series Casters - Kingpinless Style Casters
Bill of material
61-4002501-70-11.54.56.252.4384.9383.3755.25S0.565.625
PN
Reference Number
61-4002501-70-11.54.56.252.4384.9383.3755.25S0.565.625
SERIES
Series
61
CT
Caster Type
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
WD
Dia.
4
4 1/16
4 1/8
4 3/16
4 1/4
4 5/16
4 3/8
4 7/16
4 1/2
4 9/16
4 5/8
4 11/16
4 3/4
4 13/16
4 7/8
4 15/16
5
5 1/16
5 1/8
5 3/16
5 1/4
5 5/16
5 3/8
5 7/16
5 1/2
5 9/16
5 5/8
5 11/16
5 3/4
5 13/16
5 7/8
5 15/16
6
6 1/16
6 1/8
6 3/16
6 1/4
6 5/16
6 3/8
6 7/16
6 1/2
6 9/16
6 5/8
6 11/16
6 3/4
6 13/16
6 7/8
6 15/16
7
7 1/16
7 1/8
7 3/16
7 1/4
7 5/16
7 3/8
7 7/16
7 1/2
7 9/16
7 5/8
7 11/16
7 3/4
7 13/16
7 7/8
7 15/16
8
8 1/16
8 1/8
8 3/16
8 1/4
8 5/16
8 3/8
8 7/16
8 1/2
8 9/16
8 5/8
8 11/16
8 3/4
8 13/16
8 7/8
8 15/16
9
9 1/16
9 1/8
9 3/16
9 1/4
9 5/16
9 3/8
9 7/16
9 1/2
9 9/16
9 5/8
9 11/16
9 3/4
9 13/16
9 7/8
9 15/16
10
10 1/16
10 1/8
10 3/16
10 1/4
10 5/16
10 3/8
10 7/16
10 1/2
10 9/16
10 5/8
10 11/16
10 3/4
10 13/16
10 7/8
10 15/16
11
11 1/16
11 1/8
11 3/16
11 1/4
11 5/16
11 3/8
11 7/16
11 1/2
11 9/16
11 5/8
11 11/16
11 3/4
11 13/16
11 7/8
11 15/16
12
12 1/16
12 1/8
12 3/16
12 1/4
12 5/16
12 3/8
12 7/16
12 1/2
12 9/16
12 5/8
12 11/16
12 3/4
12 13/16
12 7/8
12 15/16
13
13 1/16
13 1/8
13 3/16
13 1/4
13 5/16
13 3/8
13 7/16
13 1/2
13 9/16
13 5/8
13 11/16
13 3/4
13 13/16
13 7/8
13 15/16
14
14 1/16
14 1/8
14 3/16
14 1/4
14 5/16
14 3/8
14 7/16
14 1/2
14 9/16
14 5/8
14 11/16
14 3/4
14 13/16
14 7/8
14 15/16
15
15 1/16
15 1/8
15 3/16
15 1/4
15 5/16
15 3/8
15 7/16
15 1/2
15 9/16
15 5/8
15 11/16
15 3/4
15 13/16
15 7/8
15 15/16
16
4
4 1/16
4 1/8
4 3/16
4 1/4
4 5/16
4 3/8
4 7/16
4 1/2
4 9/16
4 5/8
4 11/16
4 3/4
4 13/16
4 7/8
4 15/16
5
5 1/16
5 1/8
5 3/16
5 1/4
5 5/16
5 3/8
5 7/16
5 1/2
5 9/16
5 5/8
5 11/16
5 3/4
5 13/16
5 7/8
5 15/16
6
6 1/16
6 1/8
6 3/16
6 1/4
6 5/16
6 3/8
6 7/16
6 1/2
6 9/16
6 5/8
6 11/16
6 3/4
6 13/16
6 7/8
6 15/16
7
7 1/16
7 1/8
7 3/16
7 1/4
7 5/16
7 3/8
7 7/16
7 1/2
7 9/16
7 5/8
7 11/16
7 3/4
7 13/16
7 7/8
7 15/16
8
8 1/16
8 1/8
8 3/16
8 1/4
8 5/16
8 3/8
8 7/16
8 1/2
8 9/16
8 5/8
8 11/16
8 3/4
8 13/16
8 7/8
8 15/16
9
9 1/16
9 1/8
9 3/16
9 1/4
9 5/16
9 3/8
9 7/16
9 1/2
9 9/16
9 5/8
9 11/16
9 3/4
9 13/16
9 7/8
9 15/16
10
10 1/16
10 1/8
10 3/16
10 1/4
10 5/16
10 3/8
10 7/16
10 1/2
10 9/16
10 5/8
10 11/16
10 3/4
10 13/16
10 7/8
10 15/16
11
11 1/16
11 1/8
11 3/16
11 1/4
11 5/16
11 3/8
11 7/16
11 1/2
11 9/16
11 5/8
11 11/16
11 3/4
11 13/16
11 7/8
11 15/16
12
12 1/16
12 1/8
12 3/16
12 1/4
12 5/16
12 3/8
12 7/16
12 1/2
12 9/16
12 5/8
12 11/16
12 3/4
12 13/16
12 7/8
12 15/16
13
13 1/16
13 1/8
13 3/16
13 1/4
13 5/16
13 3/8
13 7/16
13 1/2
13 9/16
13 5/8
13 11/16
13 3/4
13 13/16
13 7/8
13 15/16
14
14 1/16
14 1/8
14 3/16
14 1/4
14 5/16
14 3/8
14 7/16
14 1/2
14 9/16
14 5/8
14 11/16
14 3/4
14 13/16
14 7/8
14 15/16
15
15 1/16
15 1/8
15 3/16
15 1/4
15 5/16
15 3/8
15 7/16
15 1/2
15 9/16
15 5/8
15 11/16
15 3/4
15 13/16
15 7/8
15 15/16
16
인치
WW
Width
2 1/2
2 9/16
2 5/8
2 11/16
2 3/4
2 13/16
2 7/8
2 15/16
3
3 1/16
3 1/8
3 3/16
3 1/4
3 5/16
3 3/8
3 7/16
3 1/2
3 9/16
3 5/8
3 11/16
3 3/4
3 13/16
3 7/8
3 15/16
4
4 1/16
4 1/8
4 3/16
4 1/4
4 5/16
4 3/8
4 7/16
4 1/2
4 9/16
4 5/8
4 11/16
4 3/4
4 13/16
4 7/8
4 15/16
5
2 1/2
2 9/16
2 5/8
2 11/16
2 3/4
2 13/16
2 7/8
2 15/16
3
3 1/16
3 1/8
3 3/16
3 1/4
3 5/16
3 3/8
3 7/16
3 1/2
3 9/16
3 5/8
3 11/16
3 3/4
3 13/16
3 7/8
3 15/16
4
4 1/16
4 1/8
4 3/16
4 1/4
4 5/16
4 3/8
4 7/16
4 1/2
4 9/16
4 5/8
4 11/16
4 3/4
4 13/16
4 7/8
4 15/16
5
인치
WT
Material
Mold on Rubber
Thin Standard Poly
Thick Standard Poly
Thin Hard Poly
Thick Hard Poly
Thin Soft Poly
Thick Soft Poly
Forged Steel
Cast Iron
Mold on Rubber
Thin Standard Poly
Thick Standard Poly
Thin Hard Poly
Thick Hard Poly
Thin Soft Poly
Thick Soft Poly
Forged Steel
Cast Iron
BRNG
Bearing
Straight Roller Bearing
Precision Tapered Bearing
Straight Roller Bearing
Precision Tapered Bearing
SLS
Swivel Lead Default/Custom
Default
Custom
Default
Custom
SL
Swivel Lead
1.50
1.50
인치
SLO
Swivel Lock
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
NY
Notched Yoke
No Notches
Notched Yoke
No Notches
Notched Yoke
SLOP
Lock Position
0
0
WB
Wheel Brake
w/o Wheel Brake
Face Contact Wheel Brake
Single Side
Dual Side
w/o Wheel Brake
Face Contact Wheel Brake
Single Side
Dual Side
TG
Toe Guard
w/o Toe Guard
Toe Guard
w/o Toe Guard
Toe Guard
BHDIA
Bolt Hole Dia.
0.560
0.440
0.560
0.440
인치
XTPS
X Top Plate Size
인치
YTPS
Y Top Plate Size
인치
XBHS
X Bolt Hole Spacing
인치
YBHS
Y Bolt Hole Spacing
인치
XST
X Slotted to
인치
YST
Y Slotted to
인치
HT
Hole Type
Slot Type
Single Hole
Slot Type
Single Hole
OH
OAH
인치
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D