Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
615 - Kingpinless Dual (to 12000 lb/ea)
Bill of material
615NX06528S
PN
Part Number
615NX06528S
SER
Series
615 Series
MO
Fastening Type
SIZE
Fastening Size
7-1/2'' x 6-1/4''
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
Slight crown
WFIN
Wheel Color
Black
TEMPR
Temperature Range
-30°F to +220°F
HARD
Hardness
78-82 Shore D
WB
Bearing Type
CAP
Capacity
7200 lbs.
BR
Brake Type
H
Mount Height
9 Inch
SL
Swivel Lead
1 3/4 Inch
R
Swivel Radius
5.7 Inch
SLO
Swivel Lock
TOE
Toe Guard
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D