Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6611922 - Passive actuator/sensor junction box, M12 x 1, 6-port, with male M23 for incomin
Bill of material
6611922
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6611922
DESCSHORT
Short Description
Passive actuator/sensor junction box, M12 x 1, 6-port, with male M23 for incomin
DESCLONG
Long Description
Passive actuator/sensor junction box, M12 x 1, 6-port, with male M23 for incoming line, Voltage 30 V, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, LED (PNP circuit), I/O port (number of pins): 3-pin + PE
EAN
4047101275834
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TB-6M12-4P2-CS12T
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D