Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
66630095018777
Bill of material
HARTING 66630095018777
MANUID
Product number of the Manufacturer
66630095018777
DESCSHORT
Short Description
Bus interface, FIP interface, Cage-clamp termination, Female, Size: D-Sub 1 (reverse), Thermoplastic resin, glass-fibre filled, Contacts: 9
DESCLONG
Long Description
Bus interface, FIP interface, Cage-clamp termination, Female, Size: D-Sub 1 (reverse), Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Noble metal over Ni
MANUTYPEDESC
Manufacturer Type Description
66630095018777
SUPPLIERALTNO
Alternative product number
66 63 009 5018 777
DELTIME
Delivery Time
40
AAB754
Contact design
Socket
AAO742
Brand
D-Sub
AAT080
Pole number
9
BAB392
certificate/approval
0
BAG975
degree of protection
IP40
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part