Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814006 - Compact multiprotocol I/O module for Ethernet, 8 Digital PNP Inputs and 8 Digita
Bill of material
6814006
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6814006
DESCSHORT
Short Description
Compact multiprotocol I/O module for Ethernet, 8 Digital PNP Inputs and 8 Digita
DESCLONG
Long Description
Compact multiprotocol I/O module for Ethernet, 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M12, 4-pin, D-coded, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, Input diagnostics per port, Max. 2 A per output, Output diagnostics per channel
EAN
4047101285505
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-L1-8DIP-8DOP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D