Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814068 - Compact multiprotocol I/O module for Ethernet, 16 Universal Digital Channels, Co
Bill of material
6814068
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6814068
DESCSHORT
Short Description
Compact multiprotocol I/O module for Ethernet, 16 Universal Digital Channels, Co
DESCLONG
Long Description
Compact multiprotocol I/O module for Ethernet, 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M12, 4-pin, D-coded, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin 7/8″ male connector for power supply, Galvanically isolated voltage groups, Input diagnostics per port, Max. 2 A per output, Output diagnostics per channel, Two freely selectable digital channels per port, Dieser Artikel darf nur für GM-Projekte verwendet werden!
EAN
4047101341928
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-LG-16DXP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D