Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6821322 - compact fieldbus station for AS-interface, 4 Inputs, 3 Outputs
Bill of material
6821322
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6821322
DESCSHORT
Short Description
compact fieldbus station for AS-interface, 4 Inputs, 3 Outputs
DESCLONG
Long Description
compact fieldbus station for AS-interface, 4 Inputs, 3 Outputs, Bus connected via AS-interface flat cable or male M12 x 1, Field devices connected via male M12 x 1, AS-i specification V2.1, Short-circuit diagnostics, Cast housing, Protection class IP67, Address range 1…31 A/B, 4 inputs PNP, 3 outputs PNP, 24 VDC
EAN
4047101045901
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FAS4-CSG43
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D