Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6824050 - piconet stand-alone module for PROFIBUS-DP, 4 Analog Inputs for Thermoelements
Bill of material
6824050
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824050
DESCSHORT
Short Description
piconet stand-alone module for PROFIBUS-DP, 4 Analog Inputs for Thermoelements
DESCLONG
Long Description
piconet stand-alone module for PROFIBUS-DP, 4 Analog Inputs for Thermoelements, 4 analog inputs for thermoelements, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101177756
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDPB-40A-0004
BUS
piconet_prm_cad_bus
B1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
2D