Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
6824132 - piconet Stand-alone Module for CANopen, 2-channel Up/Down Counter
Bill of material
6824132
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824132
DESCSHORT
Short Description
piconet Stand-alone Module for CANopen, 2-channel Up/Down Counter
DESCLONG
Long Description
piconet Stand-alone Module for CANopen, 2-channel Up/Down Counter, Up/down counter, 2‐channel, Switching frequency 100 kHz, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101178579
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SCOB-0202D-0003
BUS
piconet_prm_cad_bus
A1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D