Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6824145 - piconet Stand-alone Module for CANopen, 4 Analog Outputs ±10 V
Bill of material
6824145
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824145
DESCSHORT
Short Description
piconet Stand-alone Module for CANopen, 4 Analog Outputs ±10 V
DESCLONG
Long Description
piconet Stand-alone Module for CANopen, 4 Analog Outputs ±10 V, 4 analog outputs ±10 V, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101178708
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SCOB-04A-0007
BUS
piconet_prm_cad_bus
A1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
2D