Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6824169 - piconet stand-alone module for DeviceNet, 8 Digital PNP Inputs Filter 3 ms, 8 Di
Bill of material
6824169
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6824169
DESCSHORT
Short Description
piconet stand-alone module for DeviceNet, 8 Digital PNP Inputs Filter 3 ms, 8 Di
DESCLONG
Long Description
piconet stand-alone module for DeviceNet, 8 Digital PNP Inputs Filter 3 ms, 8 Digital Outputs 0.5 A, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101178944
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDNB-0808D-0001
BUS
piconet_prm_cad_bus
A1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D