Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
6824442 - piconet stand-alone module for PROFIBUS-DP, 4 Analog Outputs 0…20 mA
Bill of material
6824442
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824442
DESCSHORT
Short Description
piconet stand-alone module for PROFIBUS-DP, 4 Analog Outputs 0…20 mA
DESCLONG
Long Description
piconet stand-alone module for PROFIBUS-DP, 4 Analog Outputs 0…20 mA, 4 analog outputs 0(4)…20 mA, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101181623
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDPB-04A-1009
BUS
piconet_prm_cad_bus
B2
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D