Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
6824447 - piconet stand-alone module for PROFIBUS-DP, Single Channel Serial Interface 0…20
Bill of material
6824447
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824447
DESCSHORT
Short Description
piconet stand-alone module for PROFIBUS-DP, Single Channel Serial Interface 0…20
DESCLONG
Long Description
piconet stand-alone module for PROFIBUS-DP, Single Channel Serial Interface 0…20 mA (TTY), Serial interface 0…20 mA (TTY), 1‐channel, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101181678
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDPB-10S-1003
BUS
piconet_prm_cad_bus
B2
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D