Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6884140 - Compact power supply module in IP67, 24 VDC output voltage - 2 A output current
Bill of material
6884140
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6884140
DESCSHORT
Short Description
Compact power supply module in IP67, 24 VDC output voltage - 2 A output current
DESCLONG
Long Description
Compact power supply module in IP67, 24 VDC output voltage - 2 A output current, Operating voltage 100…240 VAC / 100…300 VDC, Broad temperature range, Status LED
EAN
4047101556445
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PSU67-11-2420/M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D