Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6900455 - Accessories, Actuation Kit (Puck)
Bill of material
6900455
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6900455
DESCSHORT
Short Description
Accessories, Actuation Kit (Puck)
DESCLONG
Long Description
Accessories, Actuation Kit (Puck), End position undamped, 2 buttons, For clockwise or counter-clockwise rotating drives, Displays rotatable by 90 °, Hole pattern on flange surface: 30 x 80 mm (30 x 130 mm), Connection shaft (shaft extension) height: 20 mm (30 mm)/Ø: max. 30 mm, Maximum slide ring diameter: 34 mm
EAN
4047101112863
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BTS-DSU35-EU2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D