Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6931090 - Compact IP20 multiprotocol Ethernet I/O module, 4 digital inputs, 4 universal di
Bill of material
6931090
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6931090
DESCSHORT
Short Description
Compact IP20 multiprotocol Ethernet I/O module, 4 digital inputs, 4 universal di
DESCLONG
Long Description
Compact IP20 multiprotocol Ethernet I/O module, 4 digital inputs, 4 universal digital channels, Operating voltage 12…30 VDC, EtherNet/IP slave, Modbus TCP Slave, PROFINET slave, 2 RJ45 ports for the Ethernet connection, Integrated Ethernet switch, 10/100 Mbps, 4 digital inputs, 4 universal digital channels, DI / DO, 24 VDC, PNP, Output current: 1.0 A, Protection class IP20
EAN
4047101308662
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FEN20-4DIP-4DXP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D