Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
VDL
Description
7.11 A - PVC/PE TEE
Bill of material
7.11.016
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
mm
D2
Diameter
32 mm
Z1
Length
mm
Z2
Height
20 mm
B
Length
mm
C
Height
22 mm
PN
Nominal pressure
10 bar
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D