Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
700inv60_120_240_9g - Bel Power Solutions
Bill of material
700INV60-120-240-9G
PN
Part Number
700INV60-120-240-9G
DESC
Description
DC-AC Inverter for HEV (Hybrid Electric Vehicle) Applications, Power 6000W, Output 120/240VAC, 25A, Input 400 - 850VDC, Liquid Cooled, IP 65 & 67
POWER
Power
6000 W
OV
Output Voltage
120 / 240 VDC
IVR
Input Voltage Range
400 - 850 VDC
IVN
Input Voltage Nominal
700 VDC
OC
Output Current
25 A
PROTECTION
Protection
IP65 / IP67
COOLING
Cooling
Liquid
PF
Power Flow
uni-directional - DC to AC
OT
Operating Temperature
-40 to +70 °C
DIMENSIONS
Dimensions WxHxD
374 x 163 x 384 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D