IFC 4.0
可提供的產品目錄語言:
English
italiano
English
A713036-2227
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/713036.prj},{NB=A713036-2227},{CODE=A713036-2227},{FILENAME=A713036-2227_00},{F=M30x2-6g},{F1=M30x2-6g},{F2=M27x2-6g},{B=35},{B1=27,5},{C=35},{C1=27,5},{D=55},{CH=32}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
FOR Fittings
Description
713036 - RUN (ADJ) TEE MALE DIN L SERIES - MALE METRIC WITH O.R. ISO 6149 PORTS
Bill of material
A713036-2227
CODE
Code
A713036-2227
A713036-2227
F
Thread
M30x2-6g
M30x2-6g
F1
Thread
M30x2-6g
M30x2-6g
F2
Thread
M27x2-6g
M27x2-6g
B
35
35
mm
B1
27,5
27,5
mm
C
35
35
mm
C1
27,5
27,5
mm
D
55
55
mm
CH
Hexagonal key
32
32
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D