Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
713092 - RUN TEE MALE DIN L SERIES - MALE NPTF TAPER SAE 476 PORTS
Bill of material
A713092-0813
CODE
Code
A713092-0813
F
Thread
M14x1,5-6g
F1
Thread
M14x1,5-6g
F2
Thread
1/4-18 NPTF
B
21 mm
B1
14 mm
C
21 mm
C1
14 mm
D
26 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D