Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
72 - Heavy Duty (to 1600 lb/ea)
Bill of material
72MR04201S
PN
Part Number
72MR04201S
SER
Series
72 Series
MO
Fastening Type
SIZE
Fastening Size
6-1/4'' x 4-1/2''
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
Crowned Tread
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
CAP
Capacity
300 lbs
H
Mount Height
5 5/8 Inch
SL
Swivel Lead
1 7/16 Inch
R
Swivel Radius
3 7/16 Inch
WEIGHT
Weight
8 lbs.
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D