Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
727-205 - 4-level end plate numeric marking 7.62 mm thick
Bill of material
727-205
BESTNR
Item-No.
727-205
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
44.30 mm
BREITE
Width
7.62 mm
TIEFE
Depth
126.00 mm
FARBE
Color
orange
GEWICHT
Weight
14.440 g
BEMERKUNGEN
Comment
0-1-2-3 - - 3-2-1-0
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33
Recommendations
Loading ...
Download CAD models
Previews
3D
2D