Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
734-326 - STRAIN RELIEF PLATE 35 mm WIDTH
Bill of material
734-326
BESTNR
Item-No.
734-326
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
BREITE
Width
35.00 mm
FARBE
Color
grau
GEWICHT
Weight
1.089 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D