Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
734-329 - STRAIN RELIEF PLATE 25 MM / 0.975 IN WIDE
Bill of material
734-329
BESTNR
Item-No.
734-329
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
BREITE
Width
25.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.700 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D